MEMSET
The function MEMSET allows PLC variables in a particular memory area to be set to a particular value.
FUNCTION MEMSET : UINT
VAR_INPUT
destAddr :DWORD;
fillByte :USINT;
n :UINT;
destAddr: start address of the memory area that is to be set.
fillByte: value of the padding bytes.
n: number of bytes to be set.
The function fills n bytes in the memory area that starts at address destAddr with the value specified by fillByte.
Return parameter | Meaning |
|---|---|
0 | Incorrect parameter values. destAddr == 0 or n == 0 |
> 0 | If successful, the number of bytes that have been set (n). |
Sample of a call in FBD
VAR
Buffer1 : ARRAY[0..3] OF BYTE;
SetResult : UINT;
END_VAR
In the sample, 4 bytes in Buffer1 are set to the value 0xAF.