MEMCPY
The function MEMCPY can be used to copy the values of PLC variables from one memory area to another.
FUNCTION MEMCPY : UINT
VAR_INPUT
destAddr : DWORD;
srcAddr : DWORD;
n : UINT;
destAddr: start address of the target memory area.
srcAddr: start address of the source memory area.
n: number of bytes to be copied.
The function copies n bytes from the memory area that starts at srcAddr to the memory area that starts at destAddr.
Return parameter | Meaning |
|---|---|
0 | Incorrect parameter values. destAddr == 0 or srcAddr==0 or n == 0 |
> 0 | If successful, the number of bytes copied (n). |
Sample of a call in FBD
VAR
Buffer1 : ARRAY[0..3] OF BYTE;
Buffer2 : ARRAY[0..3] OF BYTE;
CpyResult : UINT;
END_VAR
In the sample, 4 bytes are copied from Buffer2 to Buffer1.