ST_GENIbusResponseTableItem
Individual element in the response buffer.
TYPE ST_GENIbusResponseTableItem :
STRUCT
byAddr : BYTE;
byLength : BYTE;
eSD : E_GENIbusSD;
arrAPDUs : ARRAY[1..GENIBUS_MAX_APDU_NUMBER] OF ST_GENIbusReplyClassEntry;
byRFS : BYTE;
udiMessageHandle : UDINT;
udiErrorId : UDINT;
END_STRUCT
END_TYPE
byAddr: Device destination address.
eAddrType: Single, multiple, or collective command.
eSD: Start delimiter of the telegram.
arrAPDUs: Collection of the APDUs (Application Program Data Units) to be transmitted.
byRFS: Not yet used: "Request from Slave".
udiMessageHandle: Pointer to the current buffer element.
udiErrorId: If an error has occurred in the FB_GENIbusCommunication() function block, the corresponding error code will be saved here for further evaluation.