FB_GENIbusInfo
This function reads out the notification area of an ID.
VAR_INPUT
bStart : BOOL;
byAddr : BYTE := 0;
byClass : BYTE := 2;
byIDCode : BYTE := 0;
eCommandPriority : E_GENIbusCommandPriority := eGENIbusCommandPriorityMiddle;
bStart: A rising edge at this input starts the reading process.
byAdress : Address of the GENIbus device to be addressed: valid entries: 1 - 200. This corresponds to the setting as is made directly on the GENIbus device. Conversion to the actual address range 32 – 231 (see GENIbus standard), takes place internally in the function block. A broadcast command via address 255 is naturally not permitted.
byClass/byIDCode: Class and ID code of the memory location to be read. INFO commands are permissible only for classes 2, 3, 4 and 5 – an error is output for all other entries. Conversely, there is no restriction of the ID code entry, since these ranges are not without gaps and may possibly be extended.
eCommandPriority: Priority (high, medium or low) with which the command is processed by the PLC library.
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
udiErrorArg : UDINT;
byInfoHead : BYTE;
byUnitIndex : BYTE;
byZeroH : BYTE;
byRangeZeroL : BYTE;
bBusy: Starting with the edge at bStart, this output remains TRUE until the command has been processed.
bError: This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in udiErrorId.
udiErrorId: Contains the command-specific error code of the most recently executed command. It is set back to 0 by the reactivation of the function block via the bStart input. See Error codes.
udiErrorArg: If applicable, contains an extended description of the error code.
byInfoHead: Scaling information
byUnitIndex: Sign and unit – coded.
byZeroH: Zero point in the case of normal range and zero-point scaling OR high-byte zero point in the case of extended scaling.
byRangeZeroL: Range in the case of normal range and zero-point scaling OR low-byte zero point in the case of extended scaling.
VAR_IN_OUT
stCommandBuffer : ST_GENIbusCommandBuffer;
stCommandBuffer: Reference to the structure for communication (buffer) with the FB_GENIbusCommunication() function block.
Requirements
Development environment | Target platform | Required libraries |
---|---|---|
TwinCAT v2.11 R3/x64 from Build 2253 | PC / CX | TcGENIbus library from V1.0.0 |