T_DCTIME
The data type T_DCTIME represents the Distributed Clock System Time (known as DC Time for short) in the form of a linear, 64-bit integer value. The time is expressed in nanoseconds since 1.1.2000 UTC.
The data type is implemented as two 32-bit DWORD variables, which simplifies processing in the PLC. With the ui64-bit functions from the TcUtilities.Lib you can execute simple mathematical operations (addition and subratction of times) with this data type.
TYPE T_DCTIME : T_ULARGE_INTEGER;
END_TYPE
Useful "Distributed Clock System Time" constants | Description |
|---|---|
EC_DCTIME_DELTA_OFFSET | Number of 100 nanosecond ticks between 1.1.1601 and 1.1.2000 |
EC_DCTIME_DATEDELTA_OFFSET | Number of past days since year zero until 1 January 2000 |
EC_DCTIME_TICKSPERMSEC | Number of nanosecond ticks per millisecond |
EC_DCTIME_TICKSPERSEC | Number of nanosecond ticks per second |
EC_DCTIME_TICKSPERDAY | Number of nanosecond ticks per day |
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build > 1310 or higher | PC or CX (x86, ARM) | TcEtherCAT.Lib |