ST_EcSlaveStateBits
The structure ST_EcSlaveStateBits contains the EtherCAT status and the Link status of an EtherCAT slave device.
TYPE ST_EcSlaveStateBits:
STRUCT
bInit : BOOL;
bPreop : BOOL;
bBootStrap : BOOL;
bSafeOp : BOOL;
bOp : BOOL;
bError : BOOL;
bInvVPRS : BOOL;
bInitCmdError : BOOL;
bLinkNotPresent : BOOL;
bLinkWithoutComm : BOOL;
bLinkMissing : BOOL;
bAdditionalLink : BOOL;
bPortA : BOOL;
bPortB : BOOL;
bPortC : BOOL;
bPortD : BOOL;
END_STRUCT
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.10.0 or higher | PC or CX (x86) | TcEtherCAT.lib |
TwinCAT v2.10.0 Build >= 1301 or higher | CX (ARM) |