ST_EcCrcErrorEx
Structure containing the Crc error counters of the individual ports (A, B, C and D) of an EtherCAT slave device.
YPE ST_EcCrcErrorEx :
STRUCT
portA : UDINT;
portB : UDINT;
portC : UDINT;
portD : UDINT;
END_STRUCT
END_TYPE
portA: CRC error counter of Port A
portB: CRC error counter of Port B
portC: CRC error counter of Port C
portD: CRC error counter of Port D
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.10.0 Build >= 1319 or higher | PC or CX (x86) | TcEtherCAT.lib |
TwinCAT v2.10.0 Build >= 1319 or higher | CX (ARM) |