FB_SoEWrite_ByDriveRef

FB_SoEWrite_ByDriveRef 1:

The function block FB_EcSoeWrite allows to write drive parameters with the "Servo Drive Profile over EtherCAT"(SoE) protocol. This requires the slave to have a mailbox and to support the SoE protocol. The parameter to be written is specified by the parameters nIdn (Identification number), nElement and stDriveRef .

VAR_INPUT

VAR_INPUT
    stDriveRef      : ST_DriveRef; (* contains sNetID of EcMaster, nSlaveAddr of EcDrive, nDriveNo of EcDrive, either preset or read from NC *)
    nIdn            : WORD; (* SoE IDN: e.g. "S_0_IDN + 1" for S-0-0001 or "P_0_IDN + 23" for P-0-0023*)
    nElement        : BYTE; (* SoE element.*)
    pSrcBuf         : DWORD; (* Contains the address of the buffer containing the data to be send. *)
    cbBufLen        : UDINT; (* Contains the max. number of bytes to be received. *)
    bExecute        : BOOL; (* Function block execution is triggered by a rising edge at this input.*)
    tTimeout        : TIME := DEFAULT_ADS_TIMEOUT;(* States the time before the function is cancelled. *)
END_VAR

stDriveRef: The drive reference can be linked in the System Manager between PLC and drive. The link can be done to an instance of the ST_PlcDriveRef. The structure ST_PlcDriveRef contains the NetID as byte array. The byte array can be converted to a string. See ST_DriveRef.

nIdn: Identification number of the parameter that is to be written.

nElement: Element number of the parameter that is to be written. The following values are allowed:

Value

Description

0x01

Data Status

0x02

Name (read only)

0x04

Attribute

0x08

Unit

0x10

Minimum

0x20

Maximum

0x40

Value

0x80

Default

pSrcBuf:The address (pointer) of the send buffer.

cbBufLen:The maximum available buffer size for the data to be sent, in bytes.

bExecute: The block is activated by a rising edge at this input.

tTimeout: Maximum time allowed for the execution of the function block.

VAR_OUTPUT

VAR_OUTPUT
    bBusy         : BOOL;
    bError        : BOOL;
    iAdsErrId     : UINT;
    iSercosErrId  : UINT;
END_VAR

bBusy: This output is set when the function block is activated and remains set until an acknowledgement is received.

bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.

iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.

iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.

 

Requirements

Development environment

Target system type

Libraries to be linked

TwinCAT v2.10.0 Build >= 1329 or higher

PC or CX (x86)

TcEtherCAT.Lib
( Standard.Lib; TcBase.Lib; TcSystem.Lib, TcUtilities.Lib are included automatically )

TwinCAT v2.10.0 Build >= 1329 or higher

CX (ARM)