FB_EcGetMasterState

The function block FB_EcGetMasterState allows the EtherCAT state of the master to be read. If the call is successful, the output variable state of type word, contains the EtherCAT state of the master.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
sNetId: This is a string that contains the AMS network identifier of the EtherCAT master device.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
state : WORD;
END_VAR
bBusy: This output is set when the function block is activated and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
nErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
state: EtherCAT state of the master. Following values for state are possible:
Constant | Value | Description |
---|---|---|
EC_DEVICE_STATE_INIT | 0x01 | Master is in the state Init |
EC_DEVICE_STATE_PREOP | 0x02 | Master is in the state Pre-Opereational |
EC_DEVICE_STATE_SAFEOP | 0x04 | Master is in the state Safe-Operational |
EC_DEVICE_STATE_OP | 0x08 | Master is in the state Operational |
Example of an implementation in ST:
PROGRAM TEST_GetMasterState
VAR
fbGetMasterState : FB_EcGetMasterState;
sNetId : T_AmsNetId := '172.16.2.131.2.1';
bExecute : BOOL;
state : WORD;
bError : BOOL;
nErrId : UDINT;
END_VAR
fbGetMasterState(sNetId:= sNetId, bExecute:=bExecute);
state:=fbGetMasterState.state;
bError:=fbGetMasterState.bError;
nErrId:=fbGetMasterState.nErrId;
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.10.0 or higher | PC or CX (x86) | TcEtherCAT.lib |
TwinCAT v2.10.0 Build >= 1301 or higher | CX (ARM) |