Error codes KL6581
Value (hex) | Value (dez) | Value (enum) | Description |
|---|---|---|---|
0x0000 | 0 | NO_ERROR | No error is present at the block. |
0x000A | 10 | KL6581_WrongTerminal | Wrong terminal connected. |
0x0010 | 16 | KL6581_WatchdogError | Timeout during initialization of the block FB_KL6581(). |
0x0011 | 17 | KL6581_NoComWithKL6581 | No connection to the terminal. Terminal variables linked in the System Manager? Terminal plugged wrong? Clean all, Rebuild all and ReScan in the System Manager? |
0x0012 | 18 | KL6581_idx_number_not_OK | The input variable nIdx of the block FB_KL6581() is greater than 64. |
0x0013 | 19 | KL6581_Switch_to_Stopp | The terminal is gone from the data exchange with the EnOcean transmitter and receiver KL6583-0000 |
0x0014 | 20 | KL6581_not_ready | Internal message to the function blocks, which are connected to the FB_KL6581(). |
0x0015 | 21 | KL6581_No_KL6853_Found | There is no KL6583 to the EnOcean master terminal KL6581 |
0x0016 | 22 | KL6581_TransmissionError | Data could not be sent, check address of the KL6583 or KL6583 is non-operational. |