Range planning
Please follow the recommendations of the EnOcean Alliance (see www.enocean.com) when placing the EnOcean devices. Adherence to the recommendations is conducive to an optimum range and high noise immunity.
Attenuation of different materials
Material | Attenuation |
---|---|
Wood, plaster, uncoated glass (without metal) | 0...10 % |
Brick, chipboard | 5...35 % |
Concrete with iron reinforcement | 10...90 % |
Metal, aluminum cladding | 90..100 % |
Range
Material | Range |
---|---|
Line of sight | Typically 30 m in corridors, up to 100 m in halls |
Plasterboard walls/wood | Typically 30 m, through max. 5 walls |
Brick walls/aerated concrete | Typically 20 m, through max. 3 walls |
Reinforced concrete walls/ceilings | Typically 10 m, through max. 1 wall/ceiling |
Placement of the KL6583 module
The EnOcean transmitter and receiver KL6583-0000 contains transmitter, receiver and antenna.
Distances
The distance to a reinforced concrete ceiling should be at least 50 cm and to a wall 10 cm.
Do not attach or screw the KL6583 module to a metal plate!
Environmental conditions
Furthermore, the environmental conditions are to be adhered to:
- Maximum air humidity 95 % without condensation
- Ambient temperature 0 - 55 °C