Error codes
Value (hex) | Value (dec) | Value (enum) | Description |
|---|---|---|---|
0x0000 | 0 | NO_EIB_ERROR | No error. |
0x0001 | 1 | WRONG_EIB_PHYS_ADDR | Outdated, no longer used. |
0x0002 | 2 | WRONG_EIB_GROUP_ADDR | The input variable EIB_GROUP_FILTER.GROUP_ADDR is faulty. Check GROUP_ADDR of your filters. MAIN must be less than 16, SUB_MAIN less than 8. |
0x0003 | 3 | WRONG_EIB_GROUP_LEN | The input variable EIB_GROUP_FILTER.GROUP_LEN is faulty. Incorrect filter length. Check the mode and the length of the filters. |
0x0004 | 4 | WRONG_EIB_NO_FILTER | No filter detected. Check your filter in EIB_GROUP_FILTER and the mode. |
0x0005 | 5 | WRONG_EIB_IDX_RANGE | The input variable idx has an incorrect value. |
0x000A | 10 | WRONG_EIB_FIRMWARE | The mode is not supported with this firmware. |
0x000B | 11 | WRONG_EIB_MODE | Unsupported mode during parameterization. Check iMode. Permitted values are 0, 1 and 100. |
0x000C | 12 | WRONG_MODE | The input variable iMode has an incorrect value. |
0x000E | 14 | WRONG_EIB_FIRMWARE_B1_NECESSARY | Firmware B1 or higher required. |
0x000F | 15 | WRONG_EIB_FIRMWARE_B3_NECESSARY | Firmware B3 or higher required. |
0x0014 | 20 | WRONG_EIB_DATA_LEN | Expected data length of the EIB telegram is wrong. Telegram is discarded. Check the EIB group addresses and/or the data type used. |
0x0015 | 21 | ERROR_EIB_SERVICE_NOT_SUPPORT | An EIB telegram is not supported. |
0x001E | 30 | KL6301_TP_TOGGLE_ERROR | Terminal did not respond for one second. Check the connection with the KL6301. Is it still busy with data exchange? |
0x001F | 31 | TIME_OUT | The terminal fails to respond during parameterization. Check the connection with the KL6301. |
0x0020 | 32 | KL6301_NO_RESPONSE_FROM_TERMINAL | No connection to KL6301. Either terminal not available or mapping incorrect. |
0x0028 | 40 | ERROR_SEND_8BIT_WRONG_Scaling_Mode | Incorrect or unsupported Scaling mode. |
0x0064 | 100 | ERROR_EIB_PHY_ADDR_NOT_SUPPORT | Physical addressing not permitted. |
0x0065 | 101 | ERROR_EIB_WRITE_DATA | Outdated. No longer used. |
0x0066 | 102 | MONITOR_MODE_LEN_IS_NOT_OK_MUST_0 | For Monitor mode the filter length must be 0. |
0x0067 | 103 | MONITOR_MODE_ADDR_IS_NOT_OK_MUST_0 | For Monitor mode the addresses must be 0. |
0x0068 | 104 | WATCHDOG_ERROR_NO_SEND | Data transfer not possible. The group address for which the data transfer has failed can be found in the local variable "NotSendGroup" of function block KL6301. |
0x0BBB | 3003 | ERROR_EIB_NO_ACK | No ACK received. |
0xFAFB | 64251 | ERROR_EIB_NO_COM_TO_TP | No communication with the EIB hardware. |
0x0FCC | 4044 | ERROR_TP_TEMP_WARNING | Temperature in KL6301 exceeded. |
0x17CC | 6092 | ERROR_TP_PROTOCOL_ERROR | Protocol error in EIB physics. |
0x27CC | 10188 | ERROR_TP_TRANSMITTER_ERROR | Protocol error in EIB physics. |
0x47CC | 18380 | ERROR_TP_RECEIVE_ERROR | Protocol error in EIB physics. |
0x87CC | 34764 | ERROR_TP_SLAVE_COLLISION | Too many collisions in the EIB physics. Reduce the EIB load. |