EIB group filter
The EIB group filters have to be parameterized before the KL6301 can enter data exchange mode. The filters are required for all data with a group address sent to the KL6301. Each group telegram that is also included in the filters is acknowledged and entered in the process data, i.e. it is visible in the function blocks. The KL6301 discards EIB telegrams with group addresses that are not included in the filter.
Sample
Filter 1 Group address 1/2/0 Length: 20
All EIB telegrams with group address 1/2/0 - 1/2/19 pass the filter
At least one filter must always be activated.
The selected mode determines the number and length of the group filters. The length specification starts at 0, which corresponds to exactly one entry.

Change to firmware B1 and library version V3
With firmware version B1 and the TwinCAT library TcEIB (V3.000.000) you can parameterize instead of 4 filters also 8 filters. However, the maximum length of the individual filters is reduced from 64 entries to 32 entries per filter group. Thus, the sum of the maximum receiving group filters remains the same at 256.