FB_SoEAX5000SetMotorCtrlWord_ByDriveRef
The functionblock FB_SoEAX5000SetMotorCtrlWord_ByDriveRef can be used to set the ForceLock-Bit (Bit 0) or the ForceUnlock-Bit in the motor control word (P-0-0096), in order to set or release the brake. The brake is set and released automatically via the enable of the drive.
TheForceLock-Bit can be used to set the brake independent of the enable, the ForceUnlock-Bit can be used to release the brake independent of the enabl. If ForceLock and ForceUnlock are set simultaneously then the ForceLock (brake locked) has the higher priority.
VAR_INPUT
VAR_INPUT
stDriveRef : ST_DriveRef;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;bForceLock : BOOL;
bForceUnlock : BOOL
END_VARstDriveRef: The drive reference can be linked in the System Manager between PLC and drive. The link can be done to an instance of the ST_PlcDriveRef. The structure ST_PlcDriveRef contains the NetID as byte array. The byte array can be converted to a string. See ST_DriveRef.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
bForceLock: Lock the brake independent of the enable.
bForceUnlock: Release (unlock) the brake independent of the enable.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
END_VARbBusy: This output is set when the function block is activated, and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
dwAttribute: Supplies the attribut of the Sercos parameter.
Sample
fbSetMotorCtrlWord : FB_SoEAX5000SetMotorCtrlWord_ByDriveRef;
bSetMotorCtrlWord : BOOL;
bForceLock : BOOL;
bForceUnlock : BOOL;
stPlcDriveRef AT %I* : ST_PlcDriveRef;
stDriveRef : ST_DriveRef;
IF bInit THEN
stDriveRef.sNetId := F_CreateAmsNetId(stPlcDriveRef.aNetId);
stDriveRef.nSlaveAddr := stPlcDriveRef.nSlaveAddr;
stDriveRef.nDriveNo := stPlcDriveRef.nDriveNo;
stDriveRef.nDriveType := stPlcDriveRef.nDriveType;
IF (stDriveRef.sNetId <> '') AND (stDriveRef.nSlaveAddr <> 0) THEN
bInit := FALSE;
END_IF
END_IF
IF bSetMotorCtrlWord AND NOT bInit THEN
fbSetMotorCtrlWord(
stDriveRef := stDriveRef,
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
bForceLock := bForceLock,
bForceUnlock:= bForceUnlock
);
IF NOT fbSetMotorCtrlWord.bBusy THEN
fbSetMotorCtrlWord(stDriveRef := stDriveRef, bExecute := FALSE);
bSetMotorCtrlWord := FALSE;
END_IF
END_IF