FB_SoEReadMotorTemperature_ByDriveRef
The functionblock FB_SoEReadMotorTemperature_ByDriveRef canbe used to read the temperatur of the motor (S-0-0383). If the motor does not contain a temperature sensor then the FB reports 0.0, means 0.0°C.
VAR_INPUT
VAR_INPUT
stDriveRef : ST_DriveRef;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARstDriveRef: The drive reference can be linked in the System Manager between PLC and drive. The link can be done to an instance of the ST_PlcDriveRef. The structure ST_PlcDriveRef contains the NetID as byte array. The byte array can be converted to a string. See ST_DriveRef.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
dwAttribute : DWORD;
fMotorTemperature : REAL;
END_VARbBusy: This output is set when the function block is activated and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
dwAttribute: Supplies the attribut of the Sercos parameter.
fMotorTemperature: Supplies the motor temperature (i.e. 30.5 means 30.5°C). If the motor does not contain a temperature sensor thenthe value is 0.0, means 0.0°C.
Sample
fbReadMotorTemp : FB_SoEReadMotorTemperature_ByDriveRef;
bReadMotorTemp : BOOL;
fMotorTemperature : REAL;
stPlcDriveRef AT %I* : ST_PlcDriveRef;
stDriveRef : ST_DriveRef;
IF bInit THEN
stDriveRef.sNetId := F_CreateAmsNetId(stPlcDriveRef.aNetId);
stDriveRef.nSlaveAddr := stPlcDriveRef.nSlaveAddr;
stDriveRef.nDriveNo := stPlcDriveRef.nDriveNo;
stDriveRef.nDriveType := stPlcDriveRef.nDriveType;
IF (stDriveRef.sNetId <> '') AND (stDriveRef.nSlaveAddr <> 0) THEN
bInit := FALSE;
END_IF
END_IF
IF bReadMotorTemp AND NOT bInit THEN
fbReadMotorTemp(
stDriveRef := stDriveRef,
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
fMotorTemperature=>fMotorTemperature
);
IF NOT fbReadMotorTemp.bBusy THEN
fbReadMotorTemp(stDriveRef := stDriveRef, bExecute := FALSE);
bReadMotorTemp := FALSE;
END_IF
END_IF