FB_SoEWriteCommandControl_ByDriveRef
The functionblock FB_SoEWriteCommandControl_ByDriveRef can be used to prepare, start or cancel a command.
VAR_INPUT
VAR_INPUT
stDriveRef : ST_DriveRef;
nIdn : WORD;
eCmdControl : E_SoE_CmdControl;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARstDriveRef: The drive reference can be linked in the System Manager between PLC and drive. The link can be done to an instance of the ST_PlcDriveRef. The structure ST_PlcDriveRef contains the NetID as byte array. The byte array can be converted to a string. See ST_DriveRef.
nIdn: Parameter number for the command, i.e. "P_0_IDN + 160" for setting the P-0-0160 command
eCmdControl: prepare a command with eSoE_CmdControl_Set := 1, execute a command with eSoE_CmdControl_SetAndEnable := 3 or abort a command with eSoE_CmdControl_Cancel := 0
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
END_VARbBusy: This output is set when the function block is activated and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
Sample
fbWriteCommandControl : FB_SoEWriteCommandControl_ByDriveRef;
bWriteCommandControl : BOOL;
nIdn : WORD;
eCmdControl : E_SoE_CmdControl;
stPlcDriveRef AT %I* : ST_PlcDriveRef;
stDriveRef : ST_DriveRef;
IF bInit THEN
stDriveRef.sNetId := F_CreateAmsNetId(stPlcDriveRef.aNetId);
stDriveRef.nSlaveAddr := stPlcDriveRef.nSlaveAddr;
stDriveRef.nDriveNo := stPlcDriveRef.nDriveNo;
stDriveRef.nDriveType := stPlcDriveRef.nDriveType;
IF (stDriveRef.sNetId <> '') AND (stDriveRef.nSlaveAddr <> 0) THEN
bInit := FALSE;
END_IF
END_IF
IF bWriteCommandControl AND NOT bInit THEN
nIdn := P_0_IDN + 160;
fbWriteCommandControl(
stDriveRef := stDriveRef,
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
nIdn := nIdn,
eCmdControl := eCmdControl
);
IF NOT fbWriteCommandControl.bBusy THEN
fbWriteCommandControl(stDriveRef := stDriveRef, bExecute := FALSE);
bWriteCommandControl := FALSE;
END_IF
END_IF