ST_IndraDriveCs_C1D for Class 1 Diagnose
TYPE ST_IndraDriveCs_C1D :
STRUCT
bOverloadShutdown : BOOL; (* C1D Bit 0 *)
bAmplifierOverTempShutdown : BOOL; (* C1D Bit 1 *)
bMotorOverTempShutdown : BOOL; (* C1D Bit 2 *)
bReserved_3 : BOOL; (* C1D Bit 3 *)
bControlVoltageError : BOOL; (* C1D Bit 4 *)
bFeedbackError : BOOL; (* C1D Bit 5 *)
bReserved_6 : BOOL; (* C1D Bit 6 *)
bOverCurrentError : BOOL; (* C1D Bit 7 *)
bOverVoltageError : BOOL; (* C1D Bit 8 *)
bUnderVoltageError : BOOL; (* C1D Bit 9 *)
bReserved_10 : BOOL; (* C1D Bit 10 *)
bExcessivePosDiviationError : BOOL; (* C1D Bit 11 *)
bCommunicationErrorBit : BOOL; (* C1D Bit 12 *)
bOvertravelLimitExceeeded : BOOL; (* C1DBit 13 *)
bReserved_14 : BOOL; (* C1D Bit 14 *)
bManufacturerSpecificError : BOOL; (* C1D Bit 15 *)
END_STRUCT
END_TYPE