E_SoE_CmdState
The E_SoE_CmdState describes the state of the SoE-Command.
TYPE E_SoE_CmdState :(
eSoE_CmdState_NotSet := 0,
eSoE_CmdState_Set := 1,
eSoE_CmdState_Executed := 2,
eSoE_CmdState_SetEnabledExecuted := 3,
eSoE_CmdState_SetAndInterrupted := 5,
eSoE_CmdState_SetEnabledNotExecuted := 7,
eSoE_CmdState_Error := 15
);
END_TYPE
eSoE_CmdState_NotSet = 0
-> no active command
eSoE_CmdState_Set = 1
-> command was set (prepared) but not (yet) executed
eSoE_CmdState_Executed = 2
-> command was executed
eSoE_CmdState_SetEnabledExecuted = 3
-> command was set (prepared) and executed
eSoE_CmdState_SetAndInterrupted = 5
-> command was set but interupted
eSoE_CmdState_SetEnabledNotExecuted = 7
-> command execution is still active
eSoE_CmdState_Error = 15
-> error during commandexecution, switched to error state