E_FwUpdateState
E_FwUpdateState describes the state of the firmware update.
TYPE E_SoE_CmdState :(
(* update states *)
eFwU_NoError := 0,
eFwU_CheckCfgIdentity,
eFwU_CheckSlaveCount,
eFwU_CheckFindSlavePos,
eFwU_WaitForScan,
eFwU_ScanningSlaves,
eFwU_CheckScannedIdentity,
eFwU_CheckScannedFirmware,
eFwU_FindFirmwareFile,
eFwU_WaitForUpdate,
eFwU_WaitForSlaveState,
eFwU_StartFwUpdate,
eFwU_FwUpdateInProgress,
eFwU_FwUpdateDone,
eFwU_NoFwUpdateRequired,
(* not updating via this channel *)
eFwU_UpdateViaOtherChannelActive,
eFwU_UpdatedViaOtherChannel,
(* error states *)
eFwU_GetSlaveIdentityError := -1,
eFwU_GetSlaveCountError := -2,
eFwU_GetSlaveAddrError := -3,
eFwU_StartScanError := -4,
eFwU_ScanStateError := -5,
eFwU_ScanIdentityError := -6,
eFwU_GetSlaveStateError := -7,
eFwU_ScanFirmwareError := -8,
eFwU_FindFileError := -9,
eFwU_CfgTypeInNoAX5xxx := -10,
eFwU_ScannedTypeInNoAX5xxx := -11,
eFwU_ChannelMismatch := -12,
eFwU_ChannelMismatch_1Cfg_2Scanned := -13,
eFwU_ChannelMismatch_2Cfg_1Scanned := -14,
eFwU_CurrentMismatch := -15,
eFwU_FwUpdateError := -16,
eFwU_ReqSlaveStateError := -17
);
END_TYPEParameter | Description |
|---|---|
eFwU_NoError | initial state |
eFwU_CheckCfgIdentity | reading of the configured slave type (number of channels, current, revision) |
eFwU_CheckSlaveCount | get configured number of slaves |
eFwU_CheckFindSlavePos | search slave address in the master object directory |
eFwU_WaitForScan | wait for online scan |
eFwU_ScanningSlaves | online scan of slaves |
eFwU_CheckScannedIdentity | reading of scanned slave types (number of channels, current, revision) |
eFwU_CheckScannedFirmware | get firmware version of the drive |
eFwU_FindFirmwareFile | search for firmware file |
eFwU_WaitForUpdate | wait for updates (short delay before the update) |
eFwU_WaitForSlaveState | get EtherCAT slave state |
eFwU_StartFwUpdate | Start firmware update |
eFwU_FwUpdateInProgress | firmware update active |
eFwU_FwUpdateDone | firmware update succeeded |
eFwU_NoFwUpdateRequired | no firmware update required |
eFwU_UpdateViaOtherChannelActive | Update via the other drive channel active |
eFwU_UpdatedViaOtherChannel | Updated via the other drive channel |
eFwU_GetSlaveIdentityError | reading of the configured slave type failed, see iAdsErrId |
eFwU_GetSlaveCountError | get configured amount of slaves failed, see iAdsErrId |
eFwU_GetSlaveAddrError | search slave address in the master object directory failed, see iAdsErrId |
Parameter | Description |
|---|---|
eFwU_StartScanError | start of online scan of slaves failed, see iAdsErrId |
eFwU_ScanStateError | online scan failed, see iAdsErrId |
eFwU_ScanIdentityError | reading of scanned slave types (number of channels, current, revision) failed, see iAdsErrId |
eFwU_GetSlaveStateError | get EtherCAT slave state failed, see iAdsErrId |
eFwU_ScanFirmwareError | get firmware version of the drive failed, see iAdsErrId + iSercosErrId |
eFwU_FindFileError | search for firmware file failed, see iAdsErrId |
eFwU_CfgTypeInNoAX5xxx | the configured slave is not an AX5000 |
eFwU_ScannedTypeInNoAX5xxx | the scanned slave is not an AX5000 |
eFwU_ChannelMismatch | The amoutn of configured and scanned channels of the AX5000 do not match |
eFwU_ChannelMismatch_1Cfg_2Scanned | one channel device configured but two channel device found |
eFwU_ChannelMismatch_2Cfg_1Scanned | two channel device configured but one channel device found |
eFwU_CurrentMismatch | current of the AX5000 type does not match, i.e. AX5103 (3A) configured but AX5106 (6A) found |
eFwU_FwUpdateError | general update error, see iAdsErrId |
eFwU_ReqSlaveStateError | switching to requested EtherCAT state failed, see iAdsErrId |