Transmission of cyclic process data as DMX master (EL6851)

Unpacking the example files

Starting the example program

The application examples have been tested with a test configuration and are described accordingly. Certain deviations when setting up actual applications are possible.

The following hardware and software was used for the test configuration:

The DMX slave is to be wired in accordance with the connection diagram.

Procedure for starting the program

Visualization

Transmission of cyclic process data as DMX master (EL6851) 9:

Fig. 7: Specification of the setting variables for the three colours of the DMX slave in TwinCAT PLC Control

The example transmits the DMX data cyclically to a DMX slave. The DMX device used here occupies three slots (bytes) in the DMX 512 frame. Each slot addresses one of the three colours. If the ‘Start/Stop’ button is pressed, then automatically generated data is transmitted to the DMX device. The speed of the changes can be altered using the horizontal slide control. If the 'Start/Stop' button is not pressed, you can change the values manually using the three vertical slide controls.