ST_DMXMessageQueueItem
TYPE ST_DMXMessageQueueItem :
STRUCT
bEntryIsEngaged : BOOL;
byMessageLength : BYTE;
wDestinationManufacturerId : WORD;
dwDestinationDeviceId : DWORD;
byTransactionNumber : BYTE;
byPortId : BYTE;
byMessageCount : BYTE;
wSubDevice : WORD;
byCommandClass : BYTE;
wParameterId : WORD;
byParameterDataLength : BYTE;
arrParameterData : ARRAY [0..255] OF BYTE;
bWaitingForDMXSlaveResponse : BOOL;
END_STRUCT
END_TYPE