E_DMXSlotType
TYPE E_DMXSlotType : (* Table C-1 *)
(
eDMXSlotTypePrinary := 0, (* Slot directly controls parameter (represents Coarse for 16-bit parameters) *)
eDMXSlotTypeSecFine := 1, (* Fine, for 16-bit parameters *)
eDMXSlotTypeSecTiming := 2, (* Slot sets timing value for associated parameter *)
eDMXSlotTypeSecSpeed := 3, (* Slot sets speed/velocity for associated parameter *)
eDMXSlotTypeSecControl := 4, (* Slot provides control/mode info for parameter *)
eDMXSlotTypeSecIndex := 5, (* Slot sets index position for associated parameter *)
eDMXSlotTypeSecRotation := 6, (* Slot sets rotation speed for associated parameter *)
eDMXSlotTypeSecIndexRotate := 7, (* Combined index/rotation control *)
eDMXSlotTypeSecUndefined := 255 (* Undefined secondary type *)
);
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2256 | PC/CX | TcDMX-library higher than V1.3.0 |