E_DMXProductDetail
TYPE E_DMXProductDetail :
(
eDMXProductDetailNotDeclared := 16#0000,
(* Generally applied to fixtures / 0x00xx *)
eDMXProductDetailArc := 16#0001,
eDMXProductDetailMetalHalide := 16#0002,
eDMXProductDetailIncandescent := 16#0003,
eDMXProductDetailLED := 16#0004,
eDMXProductDetailFluroescent := 16#0005,
eDMXProductDetailColdcathode := 16#0006,
eDMXProductDetailElectroluminescent := 16#0007,
eDMXProductDetailLaser := 16#0008,
eDMXProductDetailFlashtube := 16#0009,
(* Generally applied to fixture accessories / 0x01xx *)
eDMXProductDetailColorscroller := 16#0100,
eDMXProductDetailColorwheel := 16#0101,
eDMXProductDetailColorchange := 16#0102,
eDMXProductDetailIrisDouser := 16#0103,
eDMXProductDetailDimmingShutter := 16#0104,
eDMXProductDetailProfileShutter := 16#0105,
eDMXProductDetailBarndoorShutter := 16#0106,
eDMXProductDetailEffectsDisc := 16#0107,
eDMXProductDetailGoboRotator := 16#0108,
(* Generally applied to projectors / 0x02xx *)
eDMXProductDetailVideo := 16#0200,
eDMXProductDetailSlide := 16#0201,
eDMXProductDetailFilm := 16#0202,
eDMXProductDetailOilwheel := 16#0203,
eDMXProductDetailLCDGate := 16#0204,
(* Generally applied to atmospheric effects / 0x03xx *)
eDMXProductDetailFoggerGlycol := 16#0300,
eDMXProductDetailFoggerMineraloil := 16#0301,
eDMXProductDetailFoggerWater := 16#0302,
eDMXProductDetailCO2 := 16#0303,
eDMXProductDetailLN2 := 16#0304,
eDMXProductDetailBubble := 16#0305,
eDMXProductDetailFlamePropane := 16#0306,
eDMXProductDetailFlameOther := 16#0307,
eDMXProductDetailOlefactoryStimulator := 16#0308,
eDMXProductDetailSnow := 16#0309,
eDMXProductDetailWaterJet := 16#030A,
eDMXProductDetailWind := 16#030B,
eDMXProductDetailConfetti := 16#030C,
eDMXProductDetailHazard := 16#030D,
(* Generally applied to dimmers/power controllers / 0x04xx *)
eDMXProductDetailPhaseControl := 16#0400,
eDMXProductDetailReversePhaseControl := 16#0401,
eDMXProductDetailSine := 16#0402,
eDMXProductDetailPWM := 16#0403,
eDMXProductDetailDC := 16#0404,
eDMXProductDetailHfballast := 16#0405,
eDMXProductDetailHfhvNeonballast := 16#0406,
eDMXProductDetailHfhvEl := 16#0407,
eDMXProductDetailMhrBallast := 16#0408,
eDMXProductDetailBitangleModulation := 16#0409,
eDMXProductDetailFrequencyModulation := 16#040A,
eDMXProductDetailHighfrequency12V := 16#040B,
eDMXProductDetailRelayMechanical := 16#040C,
eDMXProductDetailRelayElectronic := 16#040D,
eDMXProductDetailSwitchElectronic := 16#040E,
eDMXProductDetailContactor := 16#040F,
(* Generally applied to scenic drive / 0x05xx *)
eDMXProductDetailMirrorballRotator := 16#0500,
eDMXProductDetailOtherRotator := 16#0501,
eDMXProductDetailKabukiDrop := 16#0502,
eDMXProductDetailCurtain := 16#0503,
eDMXProductDetailLineset := 16#0504,
eDMXProductDetailMotorControl := 16#0505,
eDMXProductDetailDamperControl := 16#0506,
(* Generally applied to data distribution / 0x06xx *)
eDMXProductDetailSplitter := 16#0600,
eDMXProductDetailEthernetNode := 16#0601,
eDMXProductDetailMerge := 16#0602,
eDMXProductDetailDatapatch := 16#0603,
eDMXProductDetailWirelessLink := 16#0604,
(* Generally applied to data conversion and interfaces / 0x07xx *)
eDMXProductDetailProtocolConvertor := 16#0701,
eDMXProductDetailAnalogDemultiplex := 16#0702,
eDMXProductDetailAnalogMultiplex := 16#0703,
eDMXProductDetailSwitchPanel := 16#0704,
(* Generally applied to audio or video (AV) devices / 0x08xx *)
eDMXProductDetailRouter := 16#0800,
eDMXProductDetailFader := 16#0801,
eDMXProductDetailMixer := 16#0802,
(* Generally applied to controllers, backup devices and test equipment / 0x09xx *)
eDMXProductDetailChangeoverManual := 16#0900,
eDMXProductDetailChangeoverAuto := 16#0901,
eDMXProductDetailTest := 16#0902,
(* Generally applied to any category / 0x0Axx *)
eDMXProductDetailGfiRcd := 16#0A00,
eDMXProductDetailBattery := 16#0A01,
eDMXProductDetailControllableBreaker := 16#0A02,
(* Manufacturer Specific Types / 0x8000 - 0xDFFF *)
eDMXProductDetailOther := 16#7FFF (* for use where the Manufacturer believes that none of the defined details apply *)
);
END_TYPE