E_DMXParameterId
TYPE E_DMXParameterId : (* Table A-3 *)
(
eDMXParameterIdNone := 16#0000,
(* Network Management *)
eDMXParameterIdDiscUniqueBranch := 16#0001,
eDMXParameterIdDiscMute := 16#0002,
eDMXParameterIdDiscUnMute := 16#0003,
eDMXParameterIdProxiedDevices := 16#0010,
eDMXParameterIdProxiedDeviceCount := 16#0011,
eDMXParameterIdCommsStatus := 16#0015,
(* Status Collection *)
eDMXParameterIdQueuedMessage := 16#0020,
eDMXParameterIdStatusMessages := 16#0030,
eDMXParameterIdStatusIdDescription := 16#0031,
eDMXParameterIdClearStatusId := 16#0032,
eDMXParameterIdSubDeviceStatusReportThreshold := 16#0033,
(* RDM Information *)
eDMXParameterIdSupportedParamaters := 16#0050,
eDMXParameterIdParameterDescription := 16#0051,
(* Product Information *)
eDMXParameterIdDeviceInfo := 16#0060,
eDMXParameterIdProductDetailIdList := 16#0070,
eDMXParameterIdDeviceModelDescription := 16#0080,
eDMXParameterIdManufacturerLabel := 16#0081,
eDMXParameterIdDeviceLabel := 16#0082,
eDMXParameterIdFactoryDefaults := 16#0090,
eDMXParameterIdLanguageCapabilities := 16#00A0,
eDMXParameterIdLanguage := 16#00B0,
eDMXParameterIdSoftwareVersionLabel := 16#00C0,
eDMXParameterIdBootSoftwareVersionId := 16#00C1,
eDMXParameterIdBootSoftwareVersionLabel := 16#00C2,
(* DMX512 Setup *)
eDMXParameterIdDMXPersonality := 16#00E0,
eDMXParameterIdDMXPersonalityDescription := 16#00E1,
eDMXParameterIdDMXStartAddress := 16#00F0,
eDMXParameterIdSlotInfo := 16#0120,
eDMXParameterIdSlotDescription := 16#0121,
eDMXParameterIdDefaultSlotValue := 16#0122,
(* Sensors *)
eDMXParameterIdSensorDefinition := 16#0200,
eDMXParameterIdSensorValue := 16#0201,
eDMXParameterIdRecordSensors := 16#0202,
(* Power/Lamp Settings *)
eDMXParameterIdDeviceHours := 16#0400,
eDMXParameterIdLampHours := 16#0401,
eDMXParameterIdLampStrikes := 16#0402,
eDMXParameterIdLampState := 16#0403,
eDMXParameterIdLampOnMode := 16#0404,
eDMXParameterIdDevicePowerCycles := 16#0405,
(* Display Settings *)
eDMXParameterIdDisplayInvert := 16#0500,
eDMXParameterIdDisplayLevel := 16#0501,
(* Configuration *)
eDMXParameterIdPanInvert := 16#0600,
eDMXParameterIdTiltInvert := 16#0601,
eDMXParameterIdPanTiltSwap := 16#0602,
eDMXParameterIdRealTimeClock := 16#0603,
(* Control *)
eDMXParameterIdIdentifyDevice := 16#1000,
eDMXParameterIdResetDevice := 16#1001,
eDMXParameterIdPowerState := 16#1010,
eDMXParameterIdPerformSelftest := 16#1020,
eDMXParameterIdSelfTestDescription := 16#1021,
eDMXParameterIdCapturePreset := 16#1030,
eDMXParameterIdPresetPlayBack := 16#1031
);
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2256 | PC/CX | TcDMX-library higher than V1.3.0 |