E_DMXCommandClass
TYPE E_DMXCommandClass : (* Table A-1 *)
(
eDMXCommandClassNotDefined := 16#0000, (* command class is not defined *)
eDMXCommandClassDiscoveryCommand := 16#0010,
eDMXCommandClassDiscoveryCommandResponse := 16#0011,
eDMXCommandClassGetCommand := 16#0020,
eDMXCommandClassGetCommandResponse := 16#0021,
eDMXCommandClassSetCommand := 16#0030,
eDMXCommandClassSetCommandResponse := 16#0031
);
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2256 | PC/CX | TcDMX-library higher than V1.3.0 |