E_DALIV2InstAddrType
TYPE E_DALIV2InstAddrType :
(
eDALIV2InstAddrTypeNumber := 0, (* Instance number (0-31) *)
eDALIV2InstAddrTypeGroup := 1, (* Instance group (0-31) *)
eDALIV2InstAddrTypeType := 2, (* Instance type (0-31) *)
eDALIV2InstAddrTypeFeatureNumber := 3, (* Feature on instance number level (0-31) *)
eDALIV2InstAddrTypeFeatureGroup := 4, (* Feature on instance group level (0-31) *)
eDALIV2InstAddrTypeFeatureType := 5, (* Feature on instance type level (0-31) *)
eDALIV2InstAddrTypeFeatureBroadcast:= 6, (* Feature on instance broadcast level *)
eDALIV2InstAddrTypeBroadcast := 7, (* Instance broadcast *)
eDALIV2InstAddrTypeFeatureDevice := 8, (* Feature on device level *)
eDALIV2InstAddrTypeDevice := 9 (* Device *)
);
END_TYPE