Philips proprietary discharge lamps variables
Name | Default value | Reset value | Valid range | Size | Comment |
---|---|---|---|---|---|
PAEC_ENABLED | 0 | No change | 0 ... 1 | 1 Byte |
|
CONTROL GEAR SEGMENT ADDRESS | 0 | No change | 0 ... 255 | 1 Byte |
|
SEGMENT ADDRESS | 0 | 0 | 0 ... 255 | 1 Byte |
|
UIC | Manufacturer-dependent | No change | 00 00 00 00 00 00 00 00 ... FF FF FF FF FF FF FF FF | 8 Bytes | read only |
LAMPTYPE | 0 | No change | 0 ... 255 | 1 Byte |
|
HID LAMP LEVEL | ???? ???? | 0 | 0 ... 255 | 1 Byte |
|
FADE UP | 0 | No change | 0 ... 255 | 1 Byte |
|
FADE DOWN | 0 | No change | 0 ... 255 | 1 Byte |
|
FAILURE STATUS | 0 | 0 | 0 ... 255 | 1 Byte |
|
OPERATION TIME | 0 | No change | 0 ... 255 | 1 Byte |
|
OVERTEMPERATURE TIME | 0 | No change | 0 ... 255 | 1 Byte |
|
CONTROL GEAR TEMPERATURE | 0 | 0 | 0 ... 255 | 1 Byte |
|
OVERTEMPERATURE LEVEL | 255 | No change | 0 ... 255 | 1 Byte |
|
TIMEOUT | 0 | No change | 0 ... 255 | 1 Byte |
|
MAINS VOLTAGE | 0 | 0 | 0 ... 255 | 1 Byte |
|
LAMP VOLTAGE | 0 | 0 | 0 ... 255 | 1 Byte |
|
?: Not specified