Occupancy sensor function blocks
A detailed description of the individual DALI commands and the variables can be found in standard IEC 62386 Part 303. |
Name | Description |
|---|---|
Terminates the HOLD TIMER prematurely. | |
After calling this command, an event is only sent once if a movement is detected. | |
Queries whether the system is waiting for the detection of movement. | |
Queries the value of the DEADTIME TIMER. | |
Queries the value of the HOLD TIMER. | |
Queries the value of the REPORT TIMER. | |
Sets the value of the DEADTIME TIMER. | |
Sets the value of the HOLD TIMER. | |
Sets the value of the REPORT TIMER. |