FB_DALIV2Inhibit

FB_DALIV2Inhibit 1:

Prevents the control gear from switching to emergency mode for 15 minutes. The function block FB_DALIReLightResetInhibit() can be used to disable inhibition of emergency mode.

FB_DALIV2Inhibit 2:

This command belongs to the application extended commands for DALI emergency lighting. These only work if they are preceded by the Enable Device Type 1 command, which can be sent with the function block FB_DALIV2EnableDeviceType(). From version 2.6.0 of the libraries TcDALIV2 and TcDALIV2AppExtCmds, however, the Enable Device Type 1 command is internally placed automatically before all application extended commands for DALI emergency lighting.

VAR_INPUT

bStart            : BOOL;
nAddr             : BYTE;
eAddrType         : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;

bStart: The block is activated by a rising edge at this input.

nAddr: The address of a participating device or of a group.

eAddrType: Short address, group address or broadcast.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

VAR_OUTPUT

bBusy           : BOOL;
bError          : BOOL;
nErrorId        : UDINT;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

VAR_IN_OUT

stCommandBuffer     : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the  FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.