FB_DALIV2xQueryDeviceGroups
Queries the group allocations of the control unit.
A total of 32 groups are available to which a control unit can be assigned. Each bit of the variable nDeviceGroups corresponds to one of these groups. If the bit is set, the control unit is assigned to the respective group. Bit 0 corresponds to group 0, bit 31 to group 31.
The function block FB_DALIV2xAddToDeviceGroups() can be used to assign a control unit to a group.
The function block FB_DALIV2xRemoveFromDeviceGroups() can be used to remove a control unit from a group.
VAR_INPUT
bStart : BOOL;
nAddr : BYTE;
eAddrType : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
bStart: The function block is activated by a positive edge at this input.
nAddr: The address of a participating device or of a group.
eAddrType: Short address, group address or broadcast.
eCommandPriority: Priority (high, medium or low) with which the command is processed by the library.
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nDeviceGroups : DWORD;
bBusy: When the function block is activated the output is set, and it remains active until execution of the command has been completed.
bError: This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs.
nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. See Error codes.
nDeviceGroups: 32-bit variable where each bit represents the corresponding group to which the control unit has been assigned.
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
stCommandBuffer: Reference to the internal structure for communication with the function block FB_KL6821Communication() (KL6821).
Requirements
Development environment | Target system | Required libraries |
---|---|---|
TwinCAT 2.11 R3/x64 from build 2260 | PC/CX, BX or BC | TcDALIV2 library from V2.12.0 |