FB_DALIV2SetDTR

FB_DALIV2SetDTR 1:

This command is only available as a broadcast. Data is written to the DTR of all the ballasts.

VAR_INPUT

bStart            : BOOL;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
nDTR              : BYTE;

bStart: The block is activated by a rising edge at this input.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

nDTR: The value that is to be written into the DTR.

VAR_OUTPUT

bBusy         : BOOL;
bError        : BOOL;
nErrorId      : UDINT;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

VAR_IN_OUT

stCommandBuffer   : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.