FB_DALIV2QueryMissingShortAddress

FB_DALIV2QueryMissingShortAddress 1:

The block provides information as to whether a specific ballast has a short address or not.

Using this command, it can be determined whether or not any ballasts without a short address are connected to a DALI line. To do this, the block with the parameter eAddrType = eDALIV2AddrTypeBroadcast is called. If output bMissingShortAddress is FALSE and output nError is 0, all ballasts have a valid short address. If the output nError is 0 and the output bMissingShortAddress is TRUE, there is exactly one ballast that has no short address. If several ballasts have no short address, nError will return 5 (several ballasts have replied).

VAR_INPUT

bStart            : BOOL;
nAddr             : BYTE;
eAddrType         : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;

bStart: The block is activated by a rising edge at this input.

nAddr: The address of a participating device or of a group.

eAddrType: Short address, group address or broadcast.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

VAR_OUTPUT

bBusy                 : BOOL;
bError                : BOOL;
nErrorId              : UDINT;
bMissingShortAddress  : BOOL;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

bMissingShortAddress: If the output is active the corresponding ballast does not have a short address.

VAR_IN_OUT

stCommandBuffer       : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.