FB_DALIV2SwapShortAddress

FB_DALIV2SwapShortAddress 1:

The short addresses of two ballasts can be swapped using this function block. In order to do this, however, it is necessary that a free, unused short address is present in the DALI line.

VAR_INPUT

bStart               : BOOL;
nShortAddress01      : BYTE;
nShortAddress02      : BYTE;
nFreeShortAddress    : BYTE;

bStart: The block is activated by a rising edge at this input.

nShortAddress01: Short address of the first ballast (0 – 63).

nShortAddress02: Short address of the second ballast (0 – 63).

nFreeShortAddress: Free short address (0 – 63).

VAR_OUTPUT

bBusy            : BOOL;
bError           : BOOL;
nErrorId         : UDINT;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

VAR_IN_OUT

stCommandBuffer      : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.