ST_FlashCode

TYPE ST_FlashCode :
STRUCT
    ErrType     : WORD;
    ErrLocation : WORD;
END_STRUCT
END_TYPE

 

ErrType : Error type. Corresponds to the coupler's first flash sequence.

ErrLocation : Error location. Corresponds to the coupler's second flash sequence (the position of the last terminal before the error location - passive terminals are not included in the count!).

 

Requirements

Development environment

Target system type

IO Hardware

PLC libraries to include

TwinCAT Version 2.7.0 Build > 517

TwinCAT Version 2.8.0 Build > 735

PC (i386)

All couplers with 2- byte PLC interfaces

Standard.Lib; TcPlcCoupler.Lib