FB_CTRL_LIN_INTERPOLATION

FB_CTRL_LIN_INTERPOLATION 1:

This block performs linear interpolation to obtain values on the basis of a table of interpolation points.

Behaviour of the output:

fIn

fOut

arrTable[1,1] := 10;

arrTable[1,2] := 7;

arrTable[2,1] := 15;

arrTable[2,2] := 10;

arrTable[3,1] := 21;

arrTable[3,2] := 9;

arrTable[4,1] := 22;

arrTable[4,2] := 2;

arrTable[5,1] := 30;

arrTable[5,2] := 3;

arrTable[6,1] := 40;

arrTable[6,2] := 6;

FB_CTRL_LIN_INTERPOLATION 2:

VAR_INPUT

VAR_INPUT
    fIn         : FLOAT;
    fManValue       : FLOAT;
    bExtrapolate    : BOOL;
    eMode       : E_CTRL_MODE;
END_VAR

fIn : Input variable for the interpolation block.

bManValue : Input variable whose value is output in manual mode.

bExtrapolate : If this input is FALSE, then the value of the last interpolation point is output if the limits of the table are exceeded. If, however, it is TRUE, then extrapolation is performed on the basis of the last two interpolation points.

eMode : Input that specifies the block's operating mode.

VAR_OUTPUT

VAR_OUTPUT
    fOut            : FLOAT;
    bInIsGreaterThanMaxElement      : BOOL;
    bInIsLessThanMinElement     : BOOL;
    eState          : E_CTRL_STATE;
    eErrorId            : E_CTRL_ERRORCODES;
    bError          : BOOL;
END_VAR

fOut : Table value from linear interpolation.

bInIsGreaterThanMaxElement : A TRUE at this output indicates that the magnitude of the input is greater than the largest interpolation point.

bInIsLessThanMinElement : A TRUE at this output indicates that the magnitude of the input is smaller than the smallest interpolation point.

eState : State of the function block.

eErrorId : Supplies the error number when the bError output is set.

bError : Becomes TRUE, as soon as an error occurs.

VAR_IN_OUT

VAR_IN_OUT
    stParams        : ST_CTRL_LIN_INTERPOLATION_PARAMS;
END_VAR

stParams : Parameter structure of the interpolation element. This consists of the following elements:

TYPE
ST_CTRL_2POINT_PARAMS :
STRUCT
    tCtrlCycleTime         : TIME     := T#0ms; (*
controller cycle time [TIME] *)
    tTaskCycleTime         : TIME     := T#0ms; (* task
cycle time [TIME] *)
    pDataTable_ADR         : POINTER TO FLOAT := 0;
    nDataTable_SIZEOF      : UINT         := 0;
    nDataTable_NumberOfRows    : UINT         := 0;
END_STRUCT
END_TYPE

tCtrlCycleTime : Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime : Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

pDataTable_ADR : Address of the n x 2 array on which linear interpolation is to be carried out

pDataTable_SIZEOF : Size of the n x 2 array.

pDataTable_NumberOfRows : Number of rows of the array.

Requirements

Development Environment

Target System

PLC libraries to include

TwinCAT v2.8

PC (i386)

TcControllerToolbox.lib

TwinCAT v2.9 from Build 947

BC

TcControllerToolbox.lb6

TwinCAT v2.9 from Build 956

BX

TcControllerToolbox.lbx