FB_CTRL_3POINT
The function block provides a 3-point transfer element in the functional diagram.
Behaviour of the output:

VAR_INPUT
VAR_INPUT
fSetpointValue : FLOAT;
fActualValue : FLOAT;
nManSyncValue : INT;
bSync : BOOL;
eMode : E_CTRL_MODE;
END_VAR
fSetpointValue : Set value of the controlled variable.
fActualValue : Actual value of the controlled variable.
nManSyncValue : Input through which the 3-point element can be set to one of the three branches.
nManSyncValue >= 1 → bPosOut = TRUE, bNegOut = FALSE
nManSyncValue <= -1 → bPosOut = FALSE, bNegOut = TRUE
otherwise → bPosOut = FALSE, bNegOut = FALSE
bSync : A rising edge at this input sets the 3-point element to the value fManSyncValue.
eMode : Input that specifies the block's operating mode.
VAR_OUTPUT
VAR_OUTPUT
bPosOut : BOOL;
bNegOut : BOOL;
eState : E_CTRL_STATE;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VAR
bPosOut : This output from the 3-point element is TRUE if the upper junction of the characteristic curve is active.
bNegOut : This output from the 3-point element is TRUE if the lower junction of the characteristic curve is active.
eState : State of the function block.
nErrorID : Returns the ADS error number when the bError output is set.
bError: Becomes TRUE, as soon as an error occurs.
VAR_IN_OUT
VAR_IN_OUT
stParams : ST_CTRL_3POINT_PARAMS;
END_VAR
stParams : Parameter structure of the 3-point element. This consists of the following elements:
TYPE
ST_CTRL_3POINT_PARAMS :
STRUCT
tCtrlCycleTime : TIME := T#0ms; (* controller cycle
time [TIME] *)
tTaskCycleTime : TIME := T#0ms; (* task cycle time
[TIME] *)
fPosOutOn : FLOAT; (* switch to
bPosOut on *)
fPosOutOff : FLOAT; (* switch to
bPosOut off *)
fNegOutOn : FLOAT; (* switch to
bNegOut on *)
fNegOutOff : FLOAT; (* switch to
bNegOut off *)
END_STRUCT
END_TYPE
tCtrlCycleTime : Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.
tTaskCycleTime : Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.
fPosOutOn : Control deviation that will result in bPosOut = FALSE being switched to bPosOut = TRUE (bNegOut = FALSE).
fPosOutOff : Control deviation that will result in bPosOut = TRUE being switched to bPosOut = FALSE (bNegOut = FALSE).
fNegOutOn : Control deviation that will result in bNegOut = FALSE being switched to bNegOut = TRUE (bPosOut = FALSE).
fNegOutOff : Control deviation that will result in bNegOut = TRUE being switched to bNegOut = FALSE (bPosOut = FALSE).