FB_PMLUnitModeConfig
Machines may have unit modes other than "Production", "Maintenance" and "Manual". This function block enables the user to configure further models (UnitModes).
The number of the new model, the existing states and the states in which a model change is possible can be freely defined.
From version 1.0.5.0 of the library, the activation of a flashing and the state and state text color can also be stored here.
The configuration is then part of the global structure ST_PMLUnitModeConfiguration.
Inputs
VAR_INPUT
eMode : DINT;
sName : STRING;
bDisableClearing : BOOL;
bDisableStarting : BOOL;
bDisableSuspended : BOOL;
bDisableStopping : BOOL;
bDisableAborting : BOOL;
bDisableHolding : BOOL;
bDisableHeld : BOOL;
bDisableUnholding : BOOL;
bDisableSuspending : BOOL;
bDisableUnsuspending : BOOL;
bDisableResetting : BOOL;
bDisableIdle : BOOL;
bDisableCompleting : BOOL;
bDisableComplete : BOOL;
bEnableUnitModeChangeStopped : BOOL;
bEnableUnitModeChangeIdle : BOOL;
bEnableUnitModeChangeSuspended : BOOL;
bEnableUnitModeChangeExecute : BOOL;
bEnableUnitModeChangeAborted : BOOL;
bEnableUnitModeChangeHeld : BOOL;
bEnableUnitModeChangeComplete : BOOL;
aStateFlashing : ARRAY [E_PMLState.Undefined..E_PMLState.Completed] OF BOOL := aStateFlashingDefault; //Extension Tc3_PackML_V3 >= 1.0.5.0
aStateColor : ARRAY [E_PMLState.Undefined..E_PMLState.Completed] OF STRING[6] := aStateColorDefault; //Extension Tc3_PackML_V3 >= 1.0.5.0
aStateTextColor : ARRAY [E_PMLState.Undefined..E_PMLState.Completed] OF STRING[6] := aStateTextColorDefault; //Extension Tc3_PackML_V3 >= 1.0.5.0
END_VAR
Name | Type | Description |
|---|---|---|
eMode | DINT | Number of the new PML UnitMode [4..31] |
sName | STRING | Name of the new PML UnitMode |
bDisableClearing | BOOL | Disables the "Clearing" PML state. |
bDisableStarting | BOOL | Disables the "Starting" PML state. |
bDisableSuspended | BOOL | Disables the "Suspended" PML state. |
bDisableStopping | BOOL | Disables the "Stopping" PML state. |
bDisableAborting | BOOL | Disables the "Aborting" PML state. |
bDisableHolding | BOOL | Disables the "Holding" PML state. |
bDisableHeld | BOOL | Disables the "Held" PML state. |
bDisableUnholding | BOOL | Disables the "Unholding" PML state. |
bDisableSuspending | BOOL | Disables the "Suspending" PML state. |
bDisableUnsuspending | BOOL | Disables the "Unsuspending" PML state. |
bDisableResetting | BOOL | Disables the "Resetting" PML state. |
bDisableIdle | BOOL | Disables the "Idle" PML state. Disabling the static state also causes the "Resetting" PML state to be disabled. |
bDisableCompleting | BOOL | Disables the "Completing" PML state. |
bDisableComplete | BOOL | Disables the "Complete" PML state. Disabling the static state also causes the "Completing" PML state to be disabled. |
bEnableUnitModeChangeStopped | BOOL | Enables a mode change in the "Stopped" PML state. |
bEnableUnitModeChangeIdle | BOOL | Enables a mode change in the "Idle" PML state. |
bEnableUnitModeChangeSuspended | BOOL | Enables a mode change in the "Suspended" PML state. |
bEnableUnitModeChangeExecute | BOOL | Enables a mode change in the "Execute" PML state. |
bEnableUnitModeChangeAborted | BOOL | Enables a mode change in the "Aborted" PML state.
|
bEnableUnitModeChangeHeld | BOOL | Enables a mode change in the "Held" PML state. |
bEnableUnitModeChangeComplete | BOOL | Enables a mode change in the "Complete" PML state.
|
aStateFlashing | ARRAY[0..17] OF BOOL | Defines the flashing of the states when active. |
aStateColor | ARRAY[0..17] OF STRING[6] | Defines the color of the states when active. |
aStateTextColor | ARRAY[0..17] OF STRING[6] | Defines the text color of the states when active |
Outputs
VAR_OUTPUT
bError : BOOL;
nErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | Becomes TRUE as soon as an error occurs. |
nErrorId | UDINT | Supplies the error number when the bError output is set. |
Requirements
Development Environment | Target platform | PLC library to include |
|---|---|---|
From TwinCAT
| PC (i386) | From Tc3_PackML_ V3 1.0.3 |