E_PMLCommand
TYPE E_PMLCommand :
(
Undefined := 0,
Reset := 1,
Start := 2,
Stop := 3,
Hold := 4,
Unhold := 5,
Suspend := 6,
Unsuspend := 7,
Abort := 8,
Clear := 9,
Complete := 10
);
END_TYPERequirements
Development Environment | Target platform | PLC library to include |
|---|---|---|
From TwinCAT
| PC (i386) | From Tc3_PackML_ V3 1.0.3 |