Global parameters
Parameters for setting up the packaging machine tag structures. These can be adapted when inserting the library for the current project.
VAR_GOLBAL CONSTANT
cMaxDefinedUnitMode : UDINT := 4;
(* PMLc/PMLa *)
cMaxRecipeProcessVariablesParametersReal : UDINT := 10;
cMaxRecipeProcessVariablesParametersString : UDINT := 10;
cMaxRecipeProcessVariablesParametersLreal : UDINT := 10;
cMaxRecipeProcessVariablesParametersDint : UDINT := 10;
cMaxRecipeIngredientsParametersReal : UDINT := 10;
cMaxRecipeIngredientsParametersString : UDINT := 10;
cMaxRecipeIngredientsParametersLreal : UDINT := 10;
cMaxRecipeIngredientsParametersDint : UDINT := 10;
(* PMLc *)
cMaxCommandParametersReal : UDINT := 10;
cMaxCommandParametersString : UDINT := 10;
cMaxCommandParametersLreal : UDINT := 10;
cMaxCommandParametersDint : UDINT := 10;
cMaxCommandRecipes : UDINT := 5;
(* PMLs *)
cMaxStatusParametersReal : UDINT := 10;
cMaxStatusParametersString : UDINT := 10;
cMaxStatusParametersLreal : UDINT := 10
cMaxStatusParametersDint : UDINT := 10;
cMaxStatusRecipes : UDINT := 5;
cMaxStatusStacklights : UDINT := 1;
(* PMLa *)
cMaxAdminParametersReal : UDINT := 10;
cMaxAdminParametersString : UDINT := 10;
cMaxAdminParametersLreal : UDINT := 10;
cMaxAdminParametersDint : UDINT := 10;
cMaxAlarms : DINT := 10;
cMaxHistoryAlarms : DINT := 10;
cMaxWarnings : DINT := 10;
cMaxAdminCumulativeTimes : UDINT := 1;
cMaxAdminProductData : UDINT := 10;
cMaxConsumedCounts : UDINT := 10;
cMaxProductCounts : UDINT := 10;
END_VAR
Requirements
Development Environment | Target platform | PLC library to include |
---|---|---|
From TwinCAT
| PC (i386) | From Tc3_PackML_ V3 1.0.3 |