ST_PMLs
Collection of all State tags of the PackTag structure.
TYPE ST_PMLs :
STRUCT
UnitModeCurrent : DINT;
UnitModeRequested : DINT;
UnitModeChangeInProcess : BOOL;
StateCurrent : DINT;
StateRequested : DINT;
StateChangeInProcess : BOOL;
MachSpeed : REAL;
CurMachSpeed : REAL;
MaterialInterlock : DWORD;
EquipmentInterlock : ST_PMLEquipment;
Parameter_REAL : ARRAY [0..cMaxStatusParametersReal-1] OF ST_PMLParameterReal;
Parameter_STRING : ARRAY [0..cMaxStatusParametersString-1] OF ST_PMLParameterString;
Parameter_LREAL : ARRAY [0..cMaxStatusParametersLreal-1] OF ST_PMLParameterLreal;
Parameter_DINT : ARRAY [0..cMaxStatusParametersDint-1] OF ST_PMLParameterDint;
RecipeCurrent : DINT;
RecipeRequested : DINT;
RecipeChangeInProcess : BOOL;
Recipe : ARRAY [0..cMaxStatusRecipes-1] OF ST_PMLRecipe;
Stacklight : ARRAY [0..cMaxStatusStacklights-1] OF DWORD;
END_STRUCT
END_TYPERequirements
Development Environment | Target platform | PLC library to include |
|---|---|---|
From TwinCAT
| PC (i386) | From Tc3_PackML_ V3 1.0.3 |