ST_PMLc
Collection of all Command tags of the PackTag structure.
TYPE ST_PMLc :
STRUCT
UnitMode : DINT;
UnitModeChangeRequest : BOOL;
MachSpeed : REAL;
MaterialInterlock : DWORD;
CntrlCmd : DINT;
CmdChangeRequest : BOOL;
Parameter_REAL : ARRAY [0..cMaxCommandParametersReal-1] OF ST_PMLParameterReal;
Parameter_STRING : ARRAY [0..cMaxCommandParametersString-1] OF ST_PMLParameterString;
Parameter_LREAL : ARRAY [0..cMaxCommandParametersLreal-1] OF ST_PMLParameterLreal;
Parameter_DINT : ARRAY [0..cMaxCommandParametersDint-1] OF ST_PMLParameterDint;
SelectedRecipe : DINT;
RecipeChangeRequest : BOOL;
Recipe : ARRAY [0.. cMaxCommandRecipes-1] OF ST_PMLRecipe;
END_STRUCT
END_TYPERequirements
Development Environment | Target platform | PLC library to include |
|---|---|---|
From TwinCAT
| PC (i386) | From Tc3_PackML_ V3 1.0.3 |