ST_PMLa
Collection of all Administration tags of the PackTag structure.
TYPE ST_PMLa :
STRUCT
Parameter_REAL : ARRAY [0..cMaxAdminParametersReal-1] OF ST_PMLParameterReal;
Parameter_STRING : ARRAY [0..cMaxAdminParametersString-1] OF ST_PMLParameterString;
Parameter_LREAL : ARRAY [0..cMaxAdminParametersLreal-1] OF ST_PMLParameterLreal;
Parameter_DINT : ARRAY [0..cMaxAdminParametersDint-1] OF ST_PMLParameterDint;
Alarm : ARRAY [0..cMaxAlarms-1] OF ST_PMLEvent;
AlarmExtent : DINT := cMaxAlarms;
AlarmHistory : ARRAY [0..cMaxHistoryAlarms-1] OF ST_PMLEvent;
AlarmHistoryExtent : DINT := cMaxHistoryAlarms;
StopReason : ST_PMLEvent;
Warning : ARRAY [0..cMaxWarnings-1] OF ST_PMLEvent;
WarningExtent : DINT := cMaxWarnings;
ModeTimeCurrent : DINT;
StateTimeCurrent : DINT;
CumulativeTimes : ARRAY [0..cMaxAdminCumulativeTimes-1] OF ST_PMLCumulativeTimes;
ProductData : ARRAY [0..cMaxAdminProductData-1] OF ST_PMLProductData;
MachDesignSpeed : REAL;
DisabledStatesCfg : ARRAY [0..cMaxDefinedUnitMode-1] OF DWORD;
CurDisabledStates : DWORD;
EnabledModesCfg : DWORD;
ModeTransitionCfg : ARRAY [0..cMaxDefinedUnitMode-1] OF DWORD;
PlcDateTime : ST_PMLDateAndTime;
END_STRUCT
END_TYPE
Requirements
Development Environment | Target platform | PLC library to include |
|---|---|---|
From TwinCAT
| PC (i386) | From Tc3_PackML_ V3 1.0.3 |