M_AcknowledgeAlarm
This method acknowledges an alarm in the Admin-Tags. Alarm[].Trigger is set to FALSE and the value from Admin.PlcDateTime is entered in Alarm[].AckDateTime. The method returns TRUE if the alarm was found and acknowledged successfully. Acknowledging the alarm does not delete it. The alarm remains in the Alarm array until an M_ClearAlarm has been called, then it is moved to the AlarmHistory array. If the AlarmHistory array is already full of entries, the oldest entry is deleted as a result.
![]() | So that a valid timestamp can be entered, the function block PML_AdminTime should be called cyclically in the program. |
Syntax
METHOD M_AcknowledgeAlarm : BOOL
VAR_IN_OUT
stAdmin : ST_PMLa;
END_VAR
VAR_INPUT
stAlarm : ST_Alarm;
END_VAR
Sample call:
AlarmAcknowledged := fbAdminAlarm.M_AcknowledgeAlarm(stAdmin := PackTags.Admin, stAlarm := Alarm);
Requirements
Development environment | Target system type | PLC library to include |
---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |