ST_PMLSubUnitInfoRef
ST_PMLSubUnitInfoRef
TYPE ST_PMLSubUnitInfoRef :
STRUCT
pArray : POINTER TO ST_PMLSubUnitInfo;
nArraySize : UDINT;
nNoOfSubUnits : UDINT;
END_STRUCT
END_TYPE
Name | Description |
---|---|
pArray | Address of a one-dimensional array of the type ST_PMLSubUnitInfo. Each array element contains the state of a subordinated machine part. Example: stSubUnitInfo : ARRAY[1..10] OF ST_PMLSubUnitInfo; pArray := ADR(stSubUnitInfo); |
nArraySize | Memory size of the one-dimensional array, which can be determined with the SIZEOF function. Example: nArraySize := SIZEOF(stSubUnitInfo); |
nNoOfSubUnits | Number of relevant subordinated machine parts. |
Requirements
Development environment | Target system type | PLC library to include |
---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |