E_PMLCommand
E_PMLCommand
TYPE E_PMLCommand :
(
(* states according to PackTags v3.0 *)
ePMLCommand_Undefined := 0,
ePMLCommand_Reset := 1,
ePMLCommand_Start := 2,
ePMLCommand_Stop := 3,
ePMLCommand_Hold := 4,
ePMLCommand_Unhold := 5,
ePMLCommand_Suspend := 6,
ePMLCommand_Unsuspend := 7,
ePMLCommand_Abort := 8,
ePMLCommand_Clear := 9
);
END_TYPERequirements
Development environment | Target system type | PLC library to include |
|---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |