Global parameters
Parameters for the construction of the packaging machine tag structures. These can be adapted when inserting the library for the current project.
(* PMLc / PMLs *)
MaxInterfaceParameter : INT := 5
MaxProductProcessVariables : INT := 10
MaxIngredients : INT := 10
MaxIngredientParameters : INT := 10
(* PMLc *)
MaxCommandRemoteInterfaces : INT := 2
MaxCommandParameters : INT := 10
MaxCommandProducts : INT := 5
(* PMLs *)
MaxStatusRemoteInterfaces : INT := 2
MaxStatusParameters : INT := 10
MaxStatusProducts : INT := 5
(* PMLa *)
MaxAdminParameters : INT := 10
MaxAlarms : INT := 10
MaxHistoryAlarms : INT := 10
MaxStopReasons : INT := 10
MaxWarnings : INT := 10
MaxConsumedCounts : INT := 10
MaxProductCounts : INT := 10Requirements
Development environment | Target system type | PLC library to include |
|---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |