ST_PMLs
Collection of all state tags of the PackTag structure.
TYPE ST_PMLs :
STRUCT
UnitModeCurrent : DINT;
UnitModeRequested : DINT;
UnitModeChangeInProcess : BOOL;
StateCurrent : DINT;
StateRequested : DINT;
StateChangeInProcess : BOOL;
MachineSpeed : REAL;
CurMachineSpeed : REAL;
MaterialInterlock : DINT;
EquipmentInterlock : ST_Equipment;
RemoteInterface : ARRAY [1..MaxStatusRemoteInterfaces] OF ST_Interface;
Parameter : ARRAY [1..MaxStatusParameters] OF ST_Descriptor;
Product : ARRAY [1..MaxStatusProducts] OF ST_Product;
END_STRUCT
END_TYPE
Requirements
Development environment | Target system type | PLC library to include |
---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |