ST_PMLc
Collection of all Command tags of the PackTag structure.
TYPE ST_PMLc :
STRUCT
UnitMode : DINT;
UnitModeChangeRequest : BOOL;
MachSpeed : REAL;
MaterialInterlock : DINT;
CntrlCmd : DINT;
CmdChangeRequest : BOOL;
RemoteInterface : ARRAY [1..MaxCommandRemoteInterfaces] OF ST_Interface;
Parameter : ARRAY [1..MaxCommandParameters] OF ST_Descriptor;
Product : ARRAY [1..MaxCommandProducts] OF ST_Product;
END_STRUCT
END_TYPERequirements
Development environment | Target system type | PLC library to include |
|---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |