ST_PMLa
Collection of all Administration tags of the PackTag structure.
TYPE ST_PMLa :
STRUCT
Parameter : ARRAY [1..MaxAdminParameters] OF ST_Descriptor;
Alarm : ARRAY [1..MaxAlarms] OF ST_Alarm;
AlarmExtent : DINT := MaxAlarms;
AlarmHistory : ARRAY [1..MaxHistoryAlarms] OF ST_Alarm;
AlarmHistoryExtent : DINT := MaxHistoryAlarms;
StopReason : ARRAY [1..MaxStopReasons] OF ST_Alarm;
StopReasonExtent : DINT := MaxStopReasons;
Warning : ARRAY [1..MaxWarnings] OF ST_Alarm;
WarningExtent : DINT := MaxWarnings;
ModeCurrentTime : ARRAY [1..MaxUnitMode] OF DINT;
ModeCummulativeTime : ARRAY [1..MaxUnitMode] OF DINT;
StateCurrentTime : ARRAY [1..MaxUnitMode, 0..MaxMachineState] OF DINT;
StateCummulativeTime : ARRAY [1..MaxUnitMode, 0..MaxMachineState] OF DINT;
ProdConsumedCount : ARRAY [1..MaxConsumedCounts] OF ST_Count;
ProdProcessedCount : ARRAY [1..MaxProductCounts] OF ST_Count;
ProdDefectiveCount : ARRAY [1..MaxProductCounts] OF ST_Count;
AccTimeSinceReset : DINT;
MachDesignSpeed : REAL;
StatesDisabled : DINT;
PlcDateTime : ARRAY [0..6] OF DINT;
END_STRUCT
END_TYPE
Requirements
Development environment | Target system type | PLC library to include |
---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |