PML_UnitModeConfig

Machines may have unit modes other than "Production", "Maintenance" and "Manual". This function block enables the user to configure further models (UnitModes).
The number of the new model, the existing states and the states in which a model change is possible can be freely defined.
Inputs
VAR_INPUT
eMode : DINT;
sName : STRING;
bDisableClearing : BOOL;
bDisableStarting : BOOL;
bDisableSuspended : BOOL;
bDisableStopping : BOOL;
bDisableAborting : BOOL;
bDisableHolding : BOOL;
bDisableHeld : BOOL;
bDisableUnholding : BOOL;
bDisableSuspending : BOOL;
bDisableUnsuspending : BOOL;
bDisableResetting : BOOL;
bDisableIdle : BOOL;
bDisableCompleting : BOOL;
bDisableComplete : BOOL;
bEnableUnitModeChangeStopped : BOOL;
bEnableUnitModeChangeIdle : BOOL;
bEnableUnitModeChangeSuspended : BOOL;
bEnableUnitModeChangeExecute : BOOL;
bEnableUnitModeChangeAborted : BOOL;
bEnableUnitModeChangeHeld : BOOL;
bEnableUnitModeChangeComplete : BOOL;
END_VARName | Type | Description |
|---|---|---|
eMode | DINT | Number of the new PML UnitMode [4..31] |
sName | STRING | Name of the new PML UnitMode |
bDisableClearing | BOOL | Deactivates the "Clearing" PML state. |
bDisableStarting | BOOL | Deactivates the "Starting" PML state. |
bDisableSuspended | BOOL | Deactivates the "Suspended" PML state. |
bDisableStopping | BOOL | Deactivates the "Stopping" PML state. |
bDisableAborting | BOOL | Deactivates the "Aborting" PML state. |
bDisableHolding | BOOL | Deactivates the "Holding" PML state. |
bDisableHeld | BOOL | Deactivates the "Held" PML state. |
bDisableUnholding | BOOL | Deactivates the "Unholding" PML state. |
bDisableSuspending | BOOL | Deactivates the "Suspending" PML state. |
bDisableUnsuspending | BOOL | Deactivates the "Unsuspending" PML state. |
bDisableResetting | BOOL | Deactivates the "Resetting" PML state. |
bDisableIdle | BOOL | Deactivates the "Idle" PML state. The deactivation of the static state also causes the "Resetting" PML state to be deactivated. |
bDisableCompleting | BOOL | Deactivates the "Completing" PML state. |
bDisableComplete | BOOL | Deactivates the "Complete" PML state. The deactivation of the static state also causes the "Completing" PML state to be deactivated. |
bEnableUnitModeChangeStopped | BOOL | Enables a mode change in the "Stopped" PML state. |
bEnableUnitModeChangeIdle | BOOL | Enables a mode change in the "Idle" PML state. |
bEnableUnitModeChangeSuspended | BOOL | Enables a mode change in the "Suspended" PML state. |
bEnableUnitModeChangeExecute | BOOL | Enables a mode change in the "Execute" PML state. |
bEnableUnitModeChangeAborted | BOOL | Enables a mode change in the "Aborted" PML state.
|
bEnableUnitModeChangeHeld | BOOL | Enables a mode change in the "Held" PML state. |
bEnableUnitModeChangeComplete | BOOL | Enables a mode change in the "Complete" PML state.
|
Outputs
VAR_OUTPUT
bError : BOOL;
nErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | Becomes TRUE as soon as an error occurs. |
nErrorId | UDINT | Supplies the error number when the bError output is set. |
Requirements
Development environment | Target system type | PLC library to include |
|---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |